Leave a message
MENU
Search
Languages

Through-Hole

Specifications

Traditional PCB products provide rugged protection in the industry standard form factor. Bourns® CVQ Series plastic encapsulated SMD varistors offer very high energy capabilities compared to standard disc varistors of the same size. These plastic encapsulated SMD size 3225 and 4032 varistors represent an exact performance equivalent to through-hole disc varistors of 5 and 7 mm diameter, respectively.

Conflict Mineral Source Reporting for Varistor products CMRT

Product Series
Parametric Table
RoHS Files
Videos
Request Samples
Contact Us
Series Data Sheet Description Product Photo Device Symbol Technology & Package Sizes (mm) or Pkg Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20µs (Imax) Response Time Temperature Rating ⁰C Agency Listing Engineering RoHS Compliant
CV CV Medium voltage disk varistors cv_th_part device_symbol_through_hole MOV round disk 5, 7, 10, 14, 20, 23 50 – 680 V 65 – 895 V 400 – 6,500 A <25 ns –40 to +85 UL 1449
E313168
Yes
CVQ CVQ Extended medium voltage varistors disk cvq_th_part device_symbol_through_hole MOV round disk 7, 10, 14, 20, 23 60 – 550 V 85 – 745 V 1,750 – 15,000 A <25 ns –40 to +85 UL 1449
E313168
Yes
EV EV Disc varistors with superior surge capabilities device_symbol_through_hole MOV round disk 7, 10, 14, 20 150 – 550 V 200 – 745 V 2,500 – 15,000 A <25 ns –40 to +105 UL 1449
E313168
Yes
SV SV Special medium voltage varistors sv_th_part device_symbol_through_hole MOV square disk 5, 7, 10, 14, 20, 23 60 – 500 V 60 – 550 V 600 – 15,000 A <25 ns –40 to +85 UL 1449
E313168
Yes
ZV ZV Low voltage leaded style varistors ZV-TH Series device_symbol_through_hole MLV leaded 5, 7, 10, 14, 20 11 – 40 V 15 – 56 V 100 – 2,000 A <25 ns –55 to +125 UL 1449
E313168
Yes
MOV-07D MOV-07D Extended temperature and voltage varistors mov07_part device_symbol_through_hole MOV round disk 7 11 – 510 V 14 – 675 V 250 – 1,200 A <25 ns –40 to +105 UL 1449
E313168
Yes
MOV-10D MOV-10D Extended temperature and voltage varistors mov10_part device_symbol_through_hole MOV round disk 10 11 – 510 V 14 – 675 V 500 – 2500 A <25 ns –40 to +105 UL 1449
E313168
Yes
MOV-14D MOV-14D Extended temperature and voltage varistors mov14_part device_symbol_through_hole MOV round disk 14 11 – 1100 V 14 – 1465 V 1,000 – 4,500 A <25 ns –40 to +105 UL 1449
E313168
Yes
MOV-20D MOV-20D Extended temperature and voltage varistors mov20_part device_symbol_through_hole MOV round disk 20 11 – 1100 V 14 – 1465 V 2,000 – 6,500 A <25 ns –40 to +105 UL 1449
E313168
Yes

Conflict Mineral Source Reporting for Varistor products CMRT

FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns Magnetic Capabilities

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

Training: Bourns® Magnetics Overview

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a